Razor Ribbon® Razor Cage
Razor Ribbon® developed a new product to secure perimeter applications with the Razor Ribbon Cage. The Razor Ribbon® Cage is designed to protect open space equipment and is a highly secure barrier that restricts any unauthorized vehicle access. It is a high-quality steel structure lined with our Razor Mesh Panel that houses a Razor Ribbon Six-Pack barbed tape barrier.
- Patented design protects a perimeter or an open space and restricts unauthorized vehicle access
- Available in hot-dip galvanized or stainless steel
- Easily moved and installed with any vehicle equipped with forks
- Cage dimensions – 16’ (4.9m) L x 6’ (1.8m) W x 6’ (1.8m) H (customizable)
- Specified as a permanent or temporary barrier
- Can be used to house and protect assets in storage
- Can also be used to house a Triple Strand Rapid Deployment Unit for gate and extended barrier protection
- Custom designed based on your security needs
- Razor-Ribbon